Download document () of 20

B122-000-60

HDMI Signal Booster / Extender, 1920 x 1200 (1080p) 60Hz, Up to 125 ft. (38 m), (HDMI F/F), TAA

General specifications

Product Name
Eaton Tripp Lite series signal booster
Catalog Number
B122-000-60
UPC
037332160294
Product Length/Depth
1.02 in
Product Height
2.36 in
Product Width
0.6 in
Product Weight
0.1 lb
Compliances
RoHS
CE Marked
FCC Compliant
REACH
Product Type
Signal booster

Product specifications

Type
Signal Booster
Audio Specification
Pass-through audio
Audio Ports
HDMI (FEMALE)
HDMI (Female) port allows for pass-through audio
Relative Humidity
0-85% non-condensing
Audio Input
HDMI
Color
Black
Audio Output
HDMI
Input
Unit (optional)
Material
Plastic
Product Features
TAA Compliant
Consumer Electronics Control (CEC) Supported
3D Video Supported
EDID Compatible
Color Depth
24-bit True color
24-bit True Color
Product Highlights
Allows you to store expensive source device in a secure location for controlled access
Compact unit fits easily into briefcase or laptop bag for instant use anywhere
Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p) @ 60 Hz
Plug-and-play operation with no software required for easy, immediate installation
Supports DTS-HD, Dolby TrueHD and 7.1 surround sound for rich, clear audio
Packaging Type
Box
Chroma Sub Sampling
4:4:4
Power Source Type
USB
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
MICRO-USB B (FEMALE)
SideA Connector2
MICRO-USB B (FEMALE)
SideB Connector3
HDMI (FEMALE)
Power Source
Unit (optional)
Technology
HDMI
Features
Flex Center
Video Ports Details
  • HDMI 2.0
  • HDCP 2.2
Number of Displays
1
Number of Monitors Supported
1
Housing
Plastic
Max Supported Video Resolution
1920 x 1080 (1080p @ 60Hz)
Operating Temperature Range
32° to 104°F (0° to 40°C)
Resolutions Supported
1080p @ 60 Hz, up to 125-ft.
Storage Temperature Range
5° to 122°F (-15° to 50°C)
Video Input
HDMI (FEMALE)
Video Output
HDMI (FEMALE)
Max 1024 x 768 Range (ft)
150 ft
Max 1080i Range (ft)
150 ft
Max 1080P Range (ft)
150 ft
Max 1440 x 900 Range (ft)
150 ft
Max 1600 x 1200 Range (ft)
150 ft
Max 480i Range (ft)
154 ft
Max 480P Range (ft)
154 ft
Max 640 x 480 Range (ft)
150 ft
Max 720P Range (ft)
150 ft
Max 800 x 600 Range (ft)
150 ft
Video Ports
HDMI (FEMALE)
Number of Ports
1
Max Resolution
1080p
Extender Style
Box
Extension Method
HDMI Cable
Form Factor/Mounting Options
Box

Export product specification