Download document () of 20

BP48RT

Tripp Lite series 48V Extended Battery Module (EBM) for SmartOnline UPS Systems, 2U Rack/Tower

  • Connects to select expandable SmartOnline UPS systems to add critical runtime
  • Daisy-chain connector supports additional battery packs for even longer runtime
  • Includes heavy-gauge battery cabling with high-current 48V DC connectors

General specifications

Product Name
Eaton Tripp Lite series SmartOnline EBM
Catalog Number
BP48RT
Product Length/Depth
17.7 in
Product Height
3.4 in
Product Width
17.3 in
Product Weight
59.5 lb
Compliances
FCC Compliant
CE Marked
Certifications
cTUVus
UL 1778
Global Catalog
BP48RT
Product Type
EBM

Battery

Battery replacement
EBP-1613
Battery type
Valve Regulated Lead Acid (VRLA)

Electrical output

Topology
Online/Double-conversion

Environmental

Relative humidity
0-96% non-condensing
Temperature range
32° to 104°F (0° to 40°C)

Additional specifications

Form factor
Rackmount/Tower
Rack size
2U
Rack mounting kit
Yes
Used with
2023 redesign: SU1500RTXLCD2U, SU1500RTXLCDN, SUINT1000LCD2U, SUINT1500LCD2U
Package contents
  • 48V Extended Battery Module
  • External battery cable
  • Rack-mounting hardware
  • Quick start guide

Warranty and support

Standard factory warranty
  • 2-YEAR FACTORY WARRANTY
  • - 2 years
  • - Parts, electronics and batteries coverage
  • - Standard ground shipping
  • - Technical support
Extended service plans
  • Service Part Number: TL9SW5Y-3000BC
  • Parts, electronics and batteries coverage
  • Next business day shipping
  • Technical support
  • Service Part Number: TLWEBN75XX-7000BC
  • Onsite parts and labor coverage for 5 years
  • Parts, electronics and batteries coverage
  • 24x7 onsite labor coverage, next-day response
  • Next-day shipping
  • Technical support

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.