Tripp Lite series 48V Extended Battery Module (EBM) for SU1500XLCD SmartOnline UPS System, Tower
| Product Name |
Eaton Tripp Lite series SmartOnline EBM
|
| Catalog Number |
BP48V
|
| Product Length/Depth |
17.09 in
|
| Product Height |
9.9 in
|
| Product Width |
6.3 in
|
| Product Weight |
54.02 lb
|
| Compliances |
FCC Compliant
CE Marked |
| Certifications |
cTUVus
UL 1778 |
| Global Catalog |
BP48V
|
| Product Type |
EBM
|
| Battery replacement |
EBP-0611
|
| Battery type |
Valve Regulated Lead Acid (VRLA)
|
| Topology |
Online/Double-conversion
|
| Relative humidity |
0-96% non-condensing
|
| Temperature range |
32° to 104°F (0° to 40°C)
|
| Form factor |
Tower
|
| Rack size |
0U
|
| Construction type |
Tower
|
| Rack mounting kit |
No
|
| Used with |
2023 redesign: SU1500XLCD
|
| Package contents |
|
| Standard factory warranty |
|
| Extended service plans |
|