Download document () of 20

DMCS1732S

Mobile Workstation with Monitor Mount - For 17" to 32" Displays, Height Adjustable

  • -15° to +15° tilt adjustment improves viewing angles
  • Swivel casters allow easy rolling over thresholds
  • Monitor mount adjusts from 37 to 68.9 inches above the floor
  • Accommodates most flat-panel displays from 17 to 32 in. and up to 17.6 lbs (7.9 kgs)
  • Keyboard tray and CPU holder are height adjustable for user comfort

General specifications

Product Name
Eaton Tripp Lite series single-screen rolling cart
Catalog Number
DMCS1732S
UPC
037332239440
Product Length/Depth
42.5 in
Product Height
6.7 in
Product Width
20.7 in
Product Weight
22.7 lb
Compliances
RoHS
REACH
Global Catalog
DMCS1732S
Product Type
Single-screen rolling cart

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.