Eaton 5P/5PX replacement battery pack, Used with 5P2000, 5P2200RT, 5PX2200RT, 5PX2200RTN, 5PX2200RTUS, 5PX2200iRT, Single-phase, Sealed/lead-acid battery type
| Product Name |
Eaton 5PX battery pack
|
| Catalog Number |
EBP-1002
|
| UPC |
743172082794
|
| Product Length/Depth |
18.37 in
|
| Product Height |
6.75 in
|
| Product Width |
12.75 in
|
| Product Weight |
27 lb
|
| Compliances |
FCC Compliant
|
| Certifications |
IEC Rated
cULus Listed |
| Product Type |
Battery pack
|
| Used with |
5P2000
5P2200RT 5PX2200RTN 5PX2200iRT 5PX2200RTUS 5PX2200RT |
| Type |
Battery pack
|
| Phase |
Single-phase
|
| Operating temperature - max |
40 °C
|
| Operating temperature - min |
0 °C
|
| Battery type |
Sealed, lead-acid
|