Eaton 5P/5PX replacement battery pack, Used with 5P3000, 5P3000RT, 5PX3000RT2U, 5PX3000RT2US, 5PX3000iRT2U, 5PX3000iRTN, 5PX3000RTN Single-phase, Sealed/lead-acid battery type
| Product Name |
Eaton 5PX battery pack
|
| Catalog Number |
EBP-1003
|
| UPC |
743172082800
|
| Product Length/Depth |
24.75 in
|
| Product Height |
6.75 in
|
| Product Width |
12.75 in
|
| Product Weight |
38 lb
|
| Compliances |
FCC Compliant
|
| Certifications |
IEC Rated
cULus Listed |
| Product Type |
Battery pack
|
| Used with |
5PX3000iRTN
5P3000 5P3000RT 5PX3000iRT2U 5PX3000RT2U 5PX3000RT2US 5PX3000RTN |
| Type |
Battery pack
|
| Phase |
Single-phase
|
| Operating temperature - max |
40 °C
|
| Operating temperature - min |
0 °C
|
| Battery type |
Sealed, lead-acid
|