Knowledge Search
Download document () of 20

EBP-1611

Eaton 9PX battery pack, Used with 9PX700RT, 9PX1000RT, Hot-swappable internal batteries and extended battery modules (EBMs), Single-phase, Sealed/lead-acid battery type

General specifications

Product Name
Eaton 9PX battery pack
Catalog Number
EBP-1611
UPC
743172089731
Product Length/Depth
10 in
Product Height
4 in
Product Width
14 in
Product Weight
17.4 lb
Compliances
TAA Compliant
FCC Compliant
Certifications
IEC Rated
cULus Listed
Global Catalog
EBP-1611
Product Type
Battery pack

Battery

Battery type
VRLA

Additional specifications

Used with
9PX1000RT
9PX700RT

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.