Eaton 9PX and 5PXG2 battery pack, Used with 9PX2000RT, 9PX2000RTN, 9PX2200GRT, 9PXEBM72RT, 5PX2000RTG2, 5PXEBM72RTG2, Hot-swappable internal batteries and extended battery modules (EBMs), Single-phase, Sealed/lead-acid battery type
| Product Name |
Eaton 9PX battery pack
|
| Catalog Number |
EBP-1616
|
| UPC |
743172089779
|
| Product Length/Depth |
18.31 in
|
| Product Height |
2.64 in
|
| Product Width |
8.27 in
|
| Product Weight |
34.8 lb
|
| Compliances |
TAA Compliant
FCC Compliant |
| Certifications |
IEC Rated
cULus Listed |
| Global Catalog |
EBP-1616
|
| Product Type |
Battery pack
|
| Battery type |
VRLA
|
| Used with |
9PXEBM72RT
9PX2000RT 9PX2200GRT 9PX2000RTN 5PX2000RTG2 5PXEBM72RTG2 |