Eaton 9PX and 5PXG2 battery pack, Used with 9PX3000RT, 9PX3000RTN, 9PX3000GRT, 9PX3000GLRT, 5PX3000RTG2, 5PXEBM72RTG2, Hot-swappable internal batteries and extended battery modules (EBMs), Single-phase, Sealed/ lead-acid battery type
| Product Name |
Eaton 9PX battery pack
|
| Catalog Number |
EBP-1617
|
| UPC |
743172089786
|
| Product Length/Depth |
18.31 in
|
| Product Height |
2.64 in
|
| Product Width |
8.27 in
|
| Product Weight |
34.8 lb
|
| Compliances |
TAA Compliant
FCC Compliant |
| Certifications |
IEC Rated
cULus Listed |
| Global Catalog |
EBP-1617
|
| Product Type |
Battery pack
|
| Battery type |
VRLA
|
| Used with |
9PX3000RTN
9PX3000RT 9PX3000GLRT 9PX3000GRT 5PX3000RTG2 5PXEBM72RTG2 |