Download document () of 20

ECO850LCD

850VA 425W Standby UPS - 12 NEMA 5-15R Outlets, 120V, 50/60 Hz, USB, LCD, ENERGY STAR, Desktop/Wall

  • ENERGY STAR Version 2.0 qualified
  • USB, TEL/DSL protection, Wall mountable, Surge-only outlets
  • Maintains AC output during power failures, 99% line mode efficiency
  • NEMA 5-15P input plug and 12 NEMA 5-15R outlets
  • 850VA ultra-compact 120V standby UPS, LCD status and control display
  • ECO option turns off set of four outlets when the computer is not in use
  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Keeps AC power running during blackouts to allow time for file saves and safe shutdown
  • 12 NEMA 5-15R outlets power and protect PC, home theater or digital signage equipment
  • Touchscreen LCD displays important voltage, load and battery data in real time
  • ENERGY STAR-certified to save electricity, lower costs, and protect the environment

Energy-Saving UPS Battery Backup for PCs, Home Theater and Digital Signage
This 120V Standby UPS system provides reliable battery backup and AC power protection against blackouts, brownouts, surges and line noise that can damage valuable electronics or destroy data. With 6 UPS outlets, 6 surge-only outlets NEMA 5-15R outlets, it is ideal protection for your home office, media center or professional kiosk, security and small-business phone applications, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, security systems and digital signage equipment.

Allows Time to Back Up Critical Files During a Blackout 
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.

ENERGY STAR-Certified to Help You Save Money and Protect the Environment
By meeting strict EPA efficiency guidelines, this ENERGY STAR-certified UPS system helps you save money and energy. An ECO power-saving option features surge-only ECO outlets that turn off automatically when the device connected to the master outlet is powered down or in sleep mode. These outlets are recommended for printers, desk lamps and other non-essential peripherals that don’t need to be operational all the time.

Fights Back Against Unexpected Power Surges
Surge suppression protects connected components from the harmful effects of power surges.

HID-Compliant USB Port Allows for Automatic Saves and Shutdowns
This USB port connects the UPS to a computer running free downloadable PowerAlert software to enable safe unattended file saves and system shutdown in case of a prolonged power failure.

Premium Protection from EMI/RFI Line Noise Helps Your Equipment Perform Better
This UPS system filters out disruptive electromagnetic and radio frequency interference that can inflict hardware damage or data loss. This EMI/RFI filtering also helps your connected components perform better and last longer.

General specifications

Product Name
Eaton Tripp Lite series ECO UPS
Catalog Number
ECO850LCD
UPC
037332211132
Product Length/Depth
14.92 in
Product Height
7.83 in
Product Width
5.98 in
Product Weight
6.82 lb
Compliances
FCC Class B
RoHS
ENERGY STAR certified
CE Marked
REACH
FCC Compliant
Certifications
RETIE
NOM
UL 1778
CSA certified
Global Catalog
ECO850LCD
Product Type
UPS

Product specifications

Topology
Standby
Form factor
Desktop
Package contents
  • ECO850LCD 850VA 425W 120V Standby ECO UPS with 12 Outlets
  • USB cable
  • Owner’s manual
Input nominal voltage
120 VAC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
  • The ECO Energy-Saving option will automatically POWER OFF four designated ECO outlets when the device connected to the MASTER load-sensing outlet is turned off (after approximately 3 minutes); ECO outlets will immediately POWER ON when the device connected to the MASTER load-sensing outlet begins consuming 21 watts or more (see manual)
  • 5-15R
Output nominal voltage
110 / 120V
Electric current - max
  • 10A
  • 10
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
9 min
Relative humidity
0-90% non-condensing
Front Panel LCD Display
Touchscreen LCD reports operating mode, input/output voltage, input/output frequency and load capacity
Output Receptacles
5-15R
PowerAlert Software
For local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
110V
115V
120V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
2.3 min. (425W)
Communication interface
USB (HID enabled)
USB interface cable included
Battery Access
Battery access door
Dc Voltage
12
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB interface cable included
Input Circuit Breakers
10A
Load Management Receptacles
The ECO Energy-Saving option will automatically POWER OFF four designated ECO outlets when the device connected to the MASTER load-sensing outlet is turned off (after approximately 3 minutes); ECO outlets will immediately POWER ON when the device connected to the MASTER load-sensing outlet begins consuming 21 watts or more (see manual)
High Voltage Transfer to Battery Power
145
Low Voltage Transfer to Battery Power
95
Application
  • Computer/Peripherals
  • Retail/Point of Sale
  • Hospitality
Switch configuration
Switch controls power off/on status and ECO mode off/on status
AC suppression joule rating
316
Housing material
Plastic
Output AC waveform (AC mode)
Pure sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
0.85
Output Capacity (kW)
0.425
Output Capacity (VA)
850
Operating Elevation
Up to 3000m
Primary UPS Depth (mm)
310
Primary UPS Height (mm)
85
Primary UPS Width (mm)
130
AC Suppression Response Time
Instantaneous
Audible Alarms
UPS remains silent in battery backup mode; Alarm sounds only to report low-battery, fault, overload and replace-battery conditions
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
Replaceable internal battery. Contact customer support for assistance
Output Voltage Regulation (Line Mode)
120V (±20%)
Output Voltage Regulation(Battery Mode)
120V (±10%)
Rechargeable Battery
8 hours from 10% to 90%
Recommended Electrical Service
15A 120V
Storage Temperature
5° to 113°F (-15° to 45°C )
Nominal Voltage Details
120v nominal output in battery mode
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
10
UPS Input Cord Length (m)
1.5
UPS Power Module Dimensions
3.35 x 5.12 x 12.2
Power Mode Transfer Time
6 milliseconds typical (10 milliseconds max)
Connected Equipment Insurance
$100,000 Ultimate Lifetime Insurance
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
5-15P
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
Power saving auto-shutoff ECO outlets
UPS Dataline Suppression
1 line TEL/DSL or Ethernet
UPS Output Receptacles
6 UPS outlets, 6 surge-only outlets
High Availability UPS Features
Surge/noise protection

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton