Knowledge Search
Download document () of 20
Discontinued

EPBZ93

Eaton Basic rack PDU, 0U, L6-20P input, 3.33 kW max, 208-240V, 16A, 10 ft cord, Single-phase, Outlets: (20) C13, (4) C19

List price $305

General specifications

Product Name
Eaton basic PDU
Catalog Number
EPBZ93
UPC
743172033215
Product Length/Depth
35 in
Product Height
1.9 in
Product Width
2.4 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL 60950
UL Listed
Product Type
Basic PDU

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
3.33 kW max
Amperage Rating
16A
Input voltage
208-240V
Input connection
L6-20P
Outlets
(20) C13, (4) C19
Cord length
10 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification