Knowledge Search
Download document () of 20
Discontinued

EPBZ94

Eaton Basic rack PDU, 1U, L6-30P input, 4.99 kW max, 208-240V, 24A, 6 ft cord, Single-phase, Outlets: (6) C19

List price $295

General specifications

Product Name
Eaton basic PDU
Catalog Number
EPBZ94
UPC
743172033222
Product Length/Depth
19 in
Product Height
1.75 in
Product Width
2.4 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL 60950
UL Listed
Product Type
Basic PDU

Product specifications

Form factor
1U
Outlet control
No
Phase
Single-phase
Wattage
4.99 kW max
Amperage Rating
24A
Input voltage
208-240V
Input connection
L6-30P
Outlets
(6) C19
Cord length
6 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification