Knowledge Search
Download document () of 20

FSBR-00200

Eaton 5PX replacement battery, Used with 5PX3000RT3U, Single-phase, Sealed/lead-acid battery type

List price $756

General specifications

Product Name
Eaton 5PX battery pack
Catalog Number
FSBR-00200
UPC
743172090041
Product Length/Depth
1 in
Product Height
1 in
Product Width
1 in
Product Weight
1 lb
Compliances
FCC Compliant
Certifications
IEC Rated
cULus Listed
Product Type
Battery pack

Product specifications

Used with
5PX3000RT3U
Type
Battery pack
Phase
Single-phase
Operating temperature - max
40 °C
Operating temperature - min
0 °C
Battery type
Sealed, lead-acid

Export product specification

Specifications and datasheets

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.