Download document () of 20

N204-S05-BL-RA

Right-Angle Cat6 Gigabit Molded Slim UTP Ethernet Cable (RJ45 Right-Angle M to RJ45 M), Blue, 5 ft. (1.52 m)

Molded

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N204-S05-BL-RA
UPC
037332252395
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.09 lb
Compliances
REACH
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
N204-S05-BL-RA
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
N204-S05-BL-RA Right-Angle Cat6 Gigabit Molded Slim UTP Patch Cable (M/M), Blue, 5 ft.
System Requirements
Cat6
IEEE Standards Supported
802.3an
Product Features
Angled Connector
Cable Jacket Material
PVC
Network Speed
1 Gbps (Gigabit)
Product Highlights
Cat6 Ethernet patch cable delivers fast transmission speeds up to 1 Gbps in your LAN
Over 38% slimmer than standard Cat6 cables to increase airflow in full racks
Cable is blue for fast, easy identification in a crowded rack or workstation
Easy to route around corners and through crowded cable management panels
Right-angle RJ45 connector is easy to plug into switch or panel pressed against a wall
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE) - RIGHT ANGLE
SideB Connector3
RJ45 (MALE) - RIGHT ANGLE
Technology
Cat6
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
28 AWG
Cable Length
5 Foot
Outer Cable Diameter
4.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
250 MHz
Maximum Bandwidth as Tested
500 MHz
Cable Shielding
UTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
RJ45
Wiring Method
EIA/TIA 568B
Cable Type
Slim

Export product specification