Download document () of 20

N261-006-BK

Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.8 m)

  • Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
  • Cat6a UTP Ethernet cable rated for high-speed 10 Gbps communications
  • Snagless RJ45 connectors prevent tabs from being damaged during installation
  • Supports PoE to save you expense and effort of powering PoE devices individually
  • Black jacket permits fast, easy identification in a crowded switch or patch panel

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N261-006-BK
UPC
037332277763
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.17 lb
Compliances
IEEE Certified
REACH
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
N261-006-BK
Product Type
Preterminated patch cable

Product specifications

Special features
5% to 85% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Black
Package Contents
N261-006-BK Cat6a 10G Snagless Molded UTP Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.8 m)
System Requirements
Cat6a
PoE
Connector Plating
Nickel
IEEE Standards Supported
802.3ab
802.3af
802.3at
802.3an
Connector type
Molded
Snagless
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
10 Gbps
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
PoE
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Conductor Gauge
24 AWG
Cable Length
6 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type


Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Wiring Method
EIA/TIA 568B

Export product specification