Download document () of 20

N261-S01-BK

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Black, 1 ft. (0.31 m)

  • Over 38% slimmer than standard Cat6a cables
  • Snagless RJ45 design protects tabs from damage
  • Supports Ethernet speeds up to 10 Gbps
  • High-quality 28 AWG stranded copper wire
  • Easy to route through cable management panels

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N261-S01-BK
UPC
037332203670
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.02 lb
Compliances
RoHS
REACH
IEEE Certified
Global Catalog
N261-S01-BK
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Color
Black
Package Contents
N261-S01-BK Cat6a 10G Snagless Molded Slim UTP Network Patch Cable (M/M), Black, 1-ft. (0.31 m)
System Requirements
Cat6a
Connector Plating
Nickel
IEEE Standards Supported
802.3an
Connector type
Molded
Snagless
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
10 Gbps
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
28 AWG
Cable Length
1 Foot
Outer Cable Diameter
3.8 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Conductor Material
Stranded Copper
Connector
RJ45
Wiring Method
EIA/TIA 568B

Export product specification