Download document () of 20

N262-001-AQ

Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Aqua, 1 ft. (0.31 m)

  • Dispels EMI/RFI line noise that can destroy data and affect equipment performance
  • Supports PoE to save you expense and effort of powering PoE devices individually
  • Snagless RJ45 connectors prevent tabs from being damaged during installation
  • Cat6a STP patch cord rated for high-speed 10 Gbps communications
  • Color-coded aqua for fast, easy identification in a crowded rack or workstation

General specifications

Product Name
Eaton Tripp Lite series preterminated patch cable
Catalog Number
N262-001-AQ
UPC
037332239556
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
RoHS
IEEE Certified
REACH
Certifications
UL Listed
cUL Listed
Global Catalog
N262-001-AQ
Product Type
Preterminated patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Aqua
Package Contents
N262-001-AQ Cat6a 10G-Certified Snagless Shielded STP Network Patch Cable (RJ45 M/M), Aqua, 1 ft.
System Requirements
Cat6a
PoE
Connector Plating
Nickel
IEEE Standards Supported
802.3at
Connector type
Snagless
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
10 Gbps
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
PoE
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
26 AWG
Cable Length
1 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
STP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
STP
Conductor Material
Stranded Copper
Connector
RJ45
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Snagless

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.