Download document () of 20

N302-50M

Duplex Multimode 62.5/125 Fiber Patch Cable (ST/ST), 50M (164 ft.)

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125
OM1 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The
OM1-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N302-50M
UPC
037332117311
Product Length/Depth
0.5 in
Product Height
10.5 in
Product Width
12 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
50M (164-ft.) Duplex MMF 62.5/125 Patch Cable (ST/ST)
Connector Color
Black
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with ST/ST connectors
Cable Jacket Material
LSZH
Product Highlights
Premium PVC 62.5/125µm multimode patch cables
ST/ST, 50 Meter, 62.5/125
Attenuation loss meets or exceeds the latest industry standards
SideA Connector1
ST DUPLEX (MALE)
SideB Connector1
ST DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
50 M (164 ft)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.