Download document () of 20

N455-000-WH-KJ

Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White

General specifications

Product Name
Eaton Tripp Lite series coupler
Catalog Number
N455-000-WH-KJ
UPC
037332222336
Product Length/Depth
0.5 in
Product Height
5 in
Product Width
4 in
Product Weight
0.001 lb
Compliances
RoHS
Product Type
Coupler

Product specifications

Type
Fiber Coupler
Color
White
Package Contents
N455-000-WH-KJ Duplex Multimode Fiber Coupler, Keystone Jack (LC/LC) – White
Connector Color
White
Product Highlights
Dual LC/LC coupler for extending cables in a faceplate or keystone panel
High-precision mating structure with low insertion loss
Works with 62.5/125 or 50/125 multimode fiber cables
Duplex adapter accepts two simplex connectors or one duplex connector
SideA Connector1
LC DUPLEX (FEMALE)
SideB Connector1
LC DUPLEX (FEMALE)
Technology
Multimode
Operating Temperature Range
-40° to 167°F (-40° to 75°C)
Relative Humidity
0-90% non-condensing
Storage Temperature
-40° to 167°F (-40° to 75°C)
Number Of Fibers
2
Connector
LC duplex (female)

Export product specification