Download document () of 20

N820-10M-OM4TAA

10M LCLC 10G DUP MMF OM4TAA-N820-10M-OM4TAA

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-10M-OM4TAA
UPC
037332278456
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
TAA Compliant
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
N820-10M-OM4TAA Duplex Multimode 50/125 Fiber Patch Cable, OM4 Rated, 10 m (32.8 ft.)
Connector Color
White
Beige
Yellow
Product Features
TAA Compliant
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
25 Gbps
10 Gbps
40 Gbps
100 Gbps
400 Gbps
Product Highlights
High-bandwidth fiber cable reaches 40/100 Gb speeds up to 300 m at 850 nm
Aqua jacket allows immediate identification as OM4 cable in crowded applications
Laser-optimized for use with cost-effective VCSEL and LED laser light sources
Rated OM4 to offer a high-speed 50/125 multimode fiber solution
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Relative Humidity
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Primary Coating Diameter
600
Outer Cable Diameter
2.0mm x 4.1mm
Fiber Cable Length
10M (32.8 ft)
Wavelength
1300 nm
850 nm
Connector
LC duplex (male)
Attenuation 1300NM
1.5dB/KM
Attenuation 850NM
3.5 dB/km
Endface Polish
PC
Optical Mode

OM4
Mode
Multimode
Fiber Type
50/125

Export product specification