Download document () of 20

N820-20M

10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 20M (65-ft)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N820-20M
UPC
037332138453
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.31 lb
Compliances
REACH
RoHS
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Aqua
Package Contents
20 meter Duplex Multimode 50/125 Aqua OM3 Fiber Patch Cable, LC/LC
Connector Color
White
Cable Jacket Material
LSZH
Network Speed
100 Gbps
25 Gbps
10 Gbps
1 Gbps (Gigabit)
40 Gbps
Product Highlights
Max 10Gb distance of 300 meters @850nm
Low-Smoke, Zero Halogen (LSZH) Aqua jacket
Designed for 10-Gig Ethernet applications...OM3 Rated
Backward compatible with existing 50/125 fiber
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
20M (65.6 ft)
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM3
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.