Download document () of 20

N844-10M-12-P

MTP/MPO Patch Cable with Push/Pull Tabs, 12 Fiber, 40GbE, 40GBASE-SR4, OM3 Plenum-Rated - Aqua, 10M (33 ft.)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N844-10M-12-P
UPC
037332173751
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Aqua
Package Contents
10 Meter MTP / MPO Patch Cable, 12 Fiber, 40GbE Aqua OM3 Plenum
Connector Color
Black
Aqua
Product Features
Push/Pull Tabs
Cable Jacket Material
PVC
Network Speed
40 Gbps
100 Gbps
400 Gbps
Product Highlights
OM3 rated 50/125 Multimode
Hi-density MTP/MPO 12-fiber connectors for reduced cabling
Push/Pull tab connectors offer maximum accessibility in high density installations; install / remove with one hand
Supports to 40GbE speeds
SideA Connector1
12F MPO (FEMALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.35 dB
Number Of Fibers
12
Fiber Cable Length
10M (32.8 ft)
Connector
12F MPO (female)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM3
Fiber Type
50/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.