Download document () of 20

N846-08N-C2B

MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter, Polarity C to B, 12 Fiber, 40GB/100GB, OM4 M/F, Magenta, 8 in.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N846-08N-C2B
UPC
037332203489
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNP
Cable Jacket Color
Magenta
Package Contents
N846-08N-C2B MTP/MPO Parallel Optics Base-8 Migration Fiber Adapter (M/F), Magenta, 8 in.
Connector Color
Black
Magenta
Gray
Product Features
Push/Pull Tabs
Cable Jacket Material
PVC
Network Speed
100 Gbps
400 Gbps
Product Highlights
Supports speeds up to 40 GbE/100 GbE
Push/pull tab connector installs/removes with one hand
100% tested for low insertion loss and back reflection
50/125 duplex glass fiber construction
12-fiber MTP/MPO connectors
SideA Connector1
12F MPO (MALE)
SideB Connector1
12F MPO (FEMALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
50
Insertion Loss
≤ 0.35 dB
Number Of Fibers
12
Fiber Cable Length
0.2M (0.7 ft)
Connector
12F MPO (male)
12F MPO (female)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode

OM4
Fiber Type
50/125

Export product specification