Download document () of 20

NPOEI-60W-1G

Industrial Gigabit Ethernet PoE injector, 60W PoE++, 802.3bt, Midspan, -40℃ to +75℃, IP30 housing, Dual 24-57VDC , DIN rail, 1 Port

General specifications

Product Name
Eaton Tripp Lite series Industrial injector
Catalog Number
NPOEI-60W-1G
UPC
037332265913
Product Length/Depth
3.93 in
Product Height
4.57 in
Product Width
0.98 in
Product Weight
0.82 lb
Compliances
RoHS
FCC Compliant
CE Marked
REACH
Global Catalog
NPOEI-60W-1G
Product Type
Industrial injector

Product specifications

Application
  • Add a security camera to your network without upgrading to a new PoE switch
  • Install a touchscreen kiosk or VoIP phone in an area without a standard power connection
  • Fill in Wi-Fi dead spots in your office with a wireless access point connected to your LAN
Type
Ethernet PoE Injector
Relative Humidity
5% to 95% RH, Non-Condensing
Color
Black
IEEE Standards Supported
802.3af
802.3at
802.3bt
Product Features
Industrial Grade
TAA Compliant
Product Highlights
Saves money by delivering 60W of power + data up to 328 ft. through existing cabling
Extends power + data to any PoE or PoE+ device installed where no AC outlet is available
Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
Quick and easy plug-and-play installation with no configuration necessary
Industrial-grade IP30 metal housing ready for DIN rail-mounting with included hardware
Saves money by delivering 60W of power + data up to 328 ft. through existing cabling
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
RJ45 (FEMALE)
Operating Temperature
-49° to 167°F (-40° to 75°C)
Operating Temperature Range
-49° to 167°F (-40° to 75°C)
Storage Temperature Range
-49° to 185°F (-40° to 85°C)
Technology

PoE
Network Compatibility
1 Gbps (Gigabit)
Primary Form Factor




Desktop
DIN-Rail
Rackmount
Wall-mount
Input Frequency
50/60 Hz
LED Indicators
PWR (Green) - Power; RPS (Green) - Redundant Power; ALM (Red) - Primary/Secondary power lost, PoE overload; PoE (Green) - PoE in use; NBT (Green) - Detection Mode is enabled; 62-66W (Red) - Overload; PoE Usage (Green) Injector PoE power range
Output Voltage (VDC)
54
Voltage Compatibility (VDC)
24-57
Number of Ports
2
POE Type

Type 3 PoE++/UPoE (60W, IEEE 802.3bt)

Export product specification