Download document () of 20

OMNIVSX1500

1.5kVA 900W Line-Interactive UPS with 8 C13 Outlets - AVR, 230V, C14 Inlet, LCD, USB, Tower

  • Protects equipment against blackouts, brownouts, overvoltages, surges and line noise
  • Easy-to-read LCD touchscreen provides valuable voltage, load and battery data
  • High >95% efficiency with low BTU ratings saves power and lowers your energy costs
  • AVR battery backup allows time to save files and safely shut down during blackouts
  • 8 C13 outlets provide power to PC, home theater or digital signage equipment
  • High >95% efficiency with low BTU ratings saves power and lowers your energy costs

General specifications

Product Name
Eaton Tripp Lite series UPS
Catalog Number
OMNIVSX1500
UPC
037332221773
Product Length/Depth
15.3 in
Product Height
10.8 in
Product Width
7.6 in
Product Weight
22 lb
Compliances
EAC
RoHS
CE Marked
Certifications
IEC/EN 62040-1
Global Catalog
OMNIVSX1500
Product Type
UPS

Product specifications

Topology
Line-interactive
Form factor
Tower
Rack size
0U
Package contents
  • OMNIVSX1500 1.5kVA 900W Line-Interactive UPS with 8 Outlets
  • USB cable
  • (2) C13-to-C14 power cables, 1.5 m
  • Owner’s manual
Input nominal voltage
230V AC
Nominal frequency
50/60 Hz
Input frequency range
50/60 Hz
Receptacle
C13
Output nominal voltage
220V default(220/230/240V)
Electric current - max
6.5
Battery replacement
RBC51 (qty 2)
Battery type
Valve Regulated Lead Acid (VRLA)
Runtime at half load
6.5 min
Noise level
Less than 40dB front side 1m
Relative humidity
Up to 90% non-condensing
Front Panel LCD Display
Touchscreen LCD indicates input voltage, output voltage, output load percentage and battery charge percentage; Supports additional fault reporting (see manual); Touchscreen LCD remains lighted for 20 seconds in line power mode after any user interaction and remains lighted full time in battery mode
Output Receptacles
C13
Output Receptacles Details
Compatible with Eaton Tripp Lite Power Cords
PowerAlert Software
For local monitoring via the UPS’s built-in communication ports, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Nominal Output Voltage
220V
230V
240V
Network Management Cards Details
Network management not supported
Phase (input)
Single-phase
Runtime at full load
1 min. (900W)
Communication interface
USB cabling included
USB (HID enabled)
Dc Voltage
24
Operating Temperature Range
32° to 104°F (0° to 40°C)
Communications Cable
USB cabling included
Input Circuit Breakers
10A fuse
High Voltage Transfer to Battery Power
280V
Low Voltage Transfer to Battery Power
170V
Undervoltage Correction
Input voltages between 170 and 207 are boosted by 18%
Application
  • Home/Office Desktop
  • Audio/Video
  • High-End Desktop/Small Network
Switch configuration
Power switch offers whole UPS off/on power control
Hot Swap PDU Options
PDUBHV10 (2U / 8 C13 outlets)
AC suppression joule rating
312
Housing material
ABS
Output AC waveform (AC mode)
Sine wave
Output AC waveform (battery mode)
PWM sine wave
Output Capacity (kVA)
1.5
Output Capacity (Watts)
900
Primary UPS Depth (mm)
320
Primary UPS Height (mm)
183
Primary UPS Width (mm)
130
AC Suppression Response Time
Instantaneous
Alarm Interface
Alarm remains silent in battery power mode until low-battery condition occurs
Audible Alarms
Audible alarm indicates low-battery condition during battery mode operation
Battery Start Capability
Cold-start operation supported
Battery Replacement Description
See manual for battery replacement information
Frequency Rating Details
Automatic frequency selection
Output Voltage Regulation (Line Mode)
-13%, +7%
Output Voltage Regulation(Battery Mode)
±10%
Overvoltage Correction
Input voltages between 247 and 280 are reduced by 15%
Rechargeable Battery
Less than 8 hours from 10% to 90%
Storage Temperature
5° to 122°F (-15° to 50°C)
Network Monitoring Port Description
Supports detailed monitoring of UPS and site power conditions
Nominal Voltage Details
230V nominal output in battery mode
Voltage Regulation Description
Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V
WatchDog Compatibility
Supports Watchdog application, OS and hard-reboot restart options for remote applications
Maximum Input Amps
6
UPS Power Module Dimensions
7.2 x 5.1 x 12.6
Power Mode Transfer Time
6 milliseconds
Total Outlets
8
Output Capacity (VA)
1500
EMI AC Noise Suppression
EMI / RFI AC Noise Suppression
UPS Input Connection Type
C14 inlet
Green Energy-Saving Features
Greater than 95% efficiency - GREEN UPS
High Availability UPS Features
Surge/noise protection
Automatic voltage regulation (AVR)
Nominal Input Voltage Supported
230V AC

Export product specification

Need product support?

Support from Eaton