Download document () of 20

P002-001-13A

Power Adapter Cord, C14 to 5-15R, 125V, 13A - 1ft

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a NEMA 5-15R connector on the other. The 1 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded SJT ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P002-001-13A
Product Length/Depth
0.5 in
Product Height
10.98 in
Product Width
7 in
Product Weight
0.154 lb
Compliances
WEEE Directive
Certifications
cUL Listed
UL Listed
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Relative humidity
10% to 65% RH
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Server
Printer
Computer
PDU
Monitor/HDTV
Awg-Size
16
Cable Length
1 Foot
Number Of Conductors
3
Outer Cable Diameter
8.5mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
8.5
Cable Voltage Rating
125
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
SJT
Cable Jacket Color
Black
Package Contents
P002-001-13A NEMA 5-15R to C14 Computer AC Power Cable, 1 ft. (0.3 m), Black
Connector type
Molded
Product Features
UL Certified
Cable Jacket Material
PVC
Connector Style
Straight
Product Highlights
Adds 1 ft. to your existing power connection to provide flexibility in placing devices
NEMA 5-15R to C14 extension cord is ideal replacement for worn-out or missing cable
Recommended for powering computers, printers and other peripherals
Can connect a C13 peripheral to a PC's switched source to save energy and free up an outlet on your surge protector or PDU
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
NEMA 5-15R
Voltage Rating
125 VAC

Export product specification

Need product support?

Support from Eaton