Download document () of 20
To be discontinued

P004-006-AWH

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), White

A newer version of this product is available:

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P004-006-AWH
UPC
037332198921
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.51 lb
Compliances
REACH
RoHS
Certifications
CSA certified
cUL Listed
UL Listed
Product Type
PDU power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
Monitor/HDTV
Printer
UPS
Computer
PDU
Awg-Size
18
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
5 – 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
White
Package Contents
P004-006-AWH C14 Male to C13 Female Power Cable, 6-ft. (1.83 m), White
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Adds 6-ft. (1.83 m) to your existing connection to provide more flexibility in placing devices
C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
Recommended for powering computers, printers and other essential peripherals
Color-coded white for fast, easy identification in a crowded rack or workstation
Plug Color
White
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton