Download document () of 20

P004-18N-2C13

Power Cord Splitter, C14 to 2xC13 PDU Style - 10A, 250V, 18 AWG, 18-in. (45.72 cm), Black

  • Connects 2 devices to one AC outlet to save space and reduce cable clutter
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
  • C14 end connects to PDU or UPS power; C13 ends connect to devices’ C14 inlets
  • Recommended for powering multiple computers, monitors or other compatible peripherals

General specifications

Product Name
Eaton Tripp Lite series splitter
Catalog Number
P004-18N-2C13
UPC
037332213945
Product Length/Depth
10 in
Product Height
1 in
Product Width
7 in
Product Weight
0.4 lb
Compliances
REACH
RoHS
Certifications
UL Listed
CSA certified
cUL Listed
Global Catalog
P004-18N-2C13
Product Type
Splitter

Product specifications

Input current -max
10 Ampere
Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Scanner
Computer
Printer
Monitor/HDTV
PDU
Awg-Size
18
Cable Length
1.5 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P004-18N-2C13 C14 Male to C13 Female Splitter, PDU Style, 18 in., Black
Product Features
High Voltage
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC
Connector
IEC 320-C13
IEC 320-C14

Export product specification

Need product support?

Support from Eaton