Download document () of 20

P004-L02

Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 2 ft. (0.61 m)

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C14 plug on one end and a IEC-320-C13 - LOCKING receptacle on the other. It can also be used to extend an existing power connection. The 2 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P004-L02
UPC
037332218162
Product Length/Depth
0.5 in
Product Height
10 in
Product Width
7.09 in
Product Weight
0.001 lb
Compliances
REACH
RoHS
Certifications
CSA certified
UL Listed
cUL Listed
Product Type
Extension cord

Product specifications

Special features
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
Operating temperature range
-4° to 221°F (-20° to 105°C)
Storage temperature
-4° to 221°F (-20° to 105°C)
Device Compatibility
UPS
PDU
Server
Computer
Printer
Monitor/HDTV
Awg-Size
18
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
0% to 65% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P004-L02 C14 Male to C13 Female Power Cable, 2-ft. (0.61 m)
Product Features
High Voltage
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Locking C13 connector maintains secure link to avoid loss of power and costly downtime
Adds 2-ft. (0.61 m) to your current power connection to provide more flexibility in placing devices
C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
Integral strain relief helps cable and connectors move freely without stress or cracking
Recommended for connecting power to computers, servers and other peripherals
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13 - LOCKING
Voltage Rating
100 - 250 VAC

Export product specification

Need product support?

Support from Eaton