Power Extension Cord, Locking C13 to C14 PDU Style - 10A, 250V, 18 AWG, 10 ft. (3.05 m)
Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C14 plug on one end and a IEC-320-C13 - LOCKING receptacle on the other. It can also be used to extend an existing power connection. The 10 Foot length helps reduce cable clutter and minimize the risk of tripping.
| Product Name |
Eaton Tripp Lite series extension cord
|
| Catalog Number |
P004-L10
|
| UPC |
037332218124
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12.8 in
|
| Product Width |
8.86 in
|
| Product Weight |
0.7 lb
|
| Compliances |
REACH
RoHS |
| Certifications |
CSA certified
cUL Listed UL Listed |
| Product Type |
Extension cord
|
| Special features |
Important NoteThis product is not available in the European Union. If you live in one of these countries, please contact us for further assistance.
|
| Operating temperature range |
-4° to 221°F (-20° to 105°C)
|
| Storage temperature |
-4° to 221°F (-20° to 105°C)
|
| Device Compatibility |
Printer
Computer UPS Monitor/HDTV PDU Server |
| Awg-Size |
18
|
| Cable Length |
10 Foot
|
| Number Of Conductors |
3
|
| Operating Humidity |
0% to 65% RH
|
| Outer Cable Diameter |
7.7mm
|
| Power Cord Jacket Type |
SJT
|
| Storage Humidity Range |
0% to 65% RH
|
| Wire Size (Awg) - Max |
0.82
|
| Cable Length Range |
9 – 14ft (2 - 4M)
|
| Cable Jacket Rating |
VW-1
|
| Cable Jacket Color |
Black
|
| Package Contents |
P004-L10 C14 Male to C13 Female Power Cable, 10-ft. (3.05 m)
|
| Product Features |
Locking Plug
High Voltage |
| Cable Jacket Material |
PVC
|
| Product Highlights |
C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable
Locking C13 connector maintains secure link to avoid loss of power and costly downtime Recommended for connecting power to computers, servers and other peripherals Integral strain relief helps cable and connectors move freely without stress or cracking Adds 10-ft. (3.05 m) to your current power connection to provide more flexibility in placing devices |
| Plug Color |
Black
|
| SideA Connector1 |
IEC-320-C14
|
| SideB Connector1 |
IEC-320-C13 - LOCKING
|
| Voltage Rating |
100 - 250 VAC
|
Support from Eaton