Download document () of 20

P005-003-AGN

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 3 ft. (0.91 m), Green

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-003-AGN
UPC
037332198983
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.44 lb
Compliances
REACH
RoHS
Certifications
UL Listed
cUL Listed
CSA certified
Product Type
PDU power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Printer
Computer
Server
Monitor/HDTV
Network Switch
Router
PDU
UPS
Awg-Size
14
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Green
Package Contents
P005-003-AGN Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 3 ft., Green
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
PDU-style cord replaces or upgrades standard power cord provided by manufacturer
Recommended for powering computers, servers and other network devices
Thick 14 AWG wire gauge manages high power levels required for larger equipment
3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
Color-coded green for fast, easy identification in a crowded rack or workstation
Plug Color
Green
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton