Download document () of 20

P005-006-ARD

Heavy-Duty PDU Power Cord, C13 to C14 - 15A, 250V, 14 AWG, 6 ft. (1.83 m), Red

General specifications

Product Name
Eaton Tripp Lite series PDU power cord
Catalog Number
P005-006-ARD
UPC
037332199058
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.65 lb
Compliances
RoHS
REACH
Certifications
UL Listed
CSA certified
cUL Listed
Product Type
PDU power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Router
Printer
UPS
Network Switch
Computer
Monitor/HDTV
PDU
Server
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 – 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Red
Package Contents
P005-006 Heavy-Duty C13 to C14 PDU-Style Power Extension Cable, 6-ft. (1.83 m), Red
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering computers, servers and other network devices
Color-coded red for fast, easy identification in a crowded rack or workstation
Thick 14 AWG wire gauge manages high power levels required for larger equipment
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
PDU-style cord replaces or upgrades standard power cord provided by manufacturer
Plug Color
Red
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton