Download document () of 20

P006-010-HG10

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 10A, 125V, 18 AWG, 10 ft. (3.05 m), Black

  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet
  • Recommended for connecting devices to power outlets outside patient-care vicinities
  • Medical power cord replaces or upgrades power cord provided by manufacturer

Hospital-Grade Power Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cable is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” C13 end for connecting to a device and a “green dot” NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 10 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-010-HG10
UPC
037332193278
Product Length/Depth
0.5 in
Product Height
7 in
Product Width
9.9 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Global Catalog
P006-010-HG10
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Mobile Cart
Server
UPS
Monitor/HDTV
PDU
Printer
Computer
Awg-Size
18
Bend Radius - Min
9.5mm
Cable Length
10 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
7.7mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
9 – 14ft (2 - 4M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006-010-HG10 Hospital-Grade Power Cord, NEMA 5-15P to C13, 10-ft. (3.05 m), Black
Product Features
Hospital Grade
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P-HG
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton