Download document () of 20

P006-025-HG15

Hospital-Grade Power Cord, NEMA 5-15P to C13 - Green Dot, 15A, 125V, 14 AWG, 25 ft. (7.62 m), Black

  • 25-ft. (7.62 m) length allows great flexibility in placing devices in relationship to AC outlet
  • NEMA 5-15P-HG plug connects to AC power; C13 plug connects to device's C14 inlet
  • Medical power cord replaces or upgrades power cord provided by manufacturer
  • Thick 14 AWG wire gauge manages high power levels required for larger equipment
  • Recommended for connecting devices to power outlets outside patient-care vicinities

Hospital-Grade Power Cord Is a Safe Solution for Medical Facilities
This hospital-grade power cable is designed for computers, mobile carts, printers, scanners, monitors and other compatible hospital equipment within a healthcare facility. It features a “green dot” C13 end for connecting to a device and a “green dot” NEMA 5-15P-HG plug for connecting to a hospital-grade AC power source located outside patient care vicinities. The 25 Foot length helps reduce cable clutter and minimize the risk of tripping.

Designed and Tested to Strict Hospital-Grade Standards
This cord is tested to ANSI/UL 62 and 817 standards, as well as CAN/CSA C22.2 no. 21 and 49 standards, ensuring it’s a dependable power solution for hospital environments.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-025-HG15
UPC
037332193315
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.8 in
Product Weight
2.403 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Global Catalog
P006-025-HG15
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Mobile Cart
PDU
Computer
Printer
UPS
Server
Monitor/HDTV
Awg-Size
14
Cable Length
25 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
20 – 50ft (6 – 15M)
Cable Jacket Rating
FT2
Cable Jacket Color
Black
Package Contents
P006-025-HG15 NEMA 5-15P to C13 Computer Power Cable, 25-ft. (7.62 m), Black
Product Features
High Voltage
Hospital Grade
Cable Jacket Material
PVC
Plug Color
Black
SideA Connector1
NEMA 5-15P-HG
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton