Download document () of 20

P006-025

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 25 ft. (7.62 m), Black

Power Cord Connects Equipment for Home or Office Use
This power cable features a NEMA 5-15P connector on one end and a IEC-320-C13 connector on the other. The 25 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P006-025
UPC
037332180568
Product Length/Depth
0.5 in
Product Height
14.17 in
Product Width
11.81 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Relative humidity
10% to 85% RH
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
Computer
Monitor/HDTV
PDU
UPS
Printer
Awg-Size
18
Cable Length
25 Foot
Number Of Conductors
3
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Wire Size (Awg) - Max
0.82
Cable Length Range
20 – 50ft (6 – 15M)
Color
Black
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P006-025 NEMA 5-15P to C13 Computer Power Cable, 25-ft. (7.62 m), Black
Cable Jacket Material
PVC
Product Highlights
NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable
25-ft. (7.62 m) length allows great flexibility in placing devices in relationship to AC outlet
Recommended for powering computers, printers and other home/office peripherals
Plug Color
White
Blue
SideA Connector1
NEMA 5-15P
SideB Connector1
IEC-320-C13
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton