Download document () of 20

P014-06N

Laptop Power Adapter Cord, C14 to C5 Adapter - 2.5A, 250V, 18 AWG, 6 in., Black

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C5 connector on the other. The 0.5 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P014-06N
UPC
037332160577
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.14 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
Laptop
Computer
PDU
Awg-Size
18
Cable Length
0.5 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
7.8mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
0.82
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P014-06N Laptop Power Adapter Cord, C14 to C5 Adapter - 6 in., Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering notebook computers and laptops with C6 inlets
Ideal replacement for a worn-out or missing laptop adapter power cable
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C5
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton