Download document () of 20
To be discontinued

P018-002-AWH

Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 2 ft. (0.61 m), White

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C15 connector on the other. The 2 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

White Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a White PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P018-002-AWH
UPC
037332199096
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.33 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Network Switch
PDU
UPS
Awg-Size
14
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
White
Package Contents
P018-002-AWH IEC C14 to IEC C15 Power Cable, 2-ft. (0.61 m), White
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
Recommended for powering PoE switches with high-wattage power supplies
Color-coded white for fast, easy identification in a crowded rack or workstation
C14 to C15 power cable replaces or upgrades original manufacturer's power cord
Thick 14 AWG wire gauge manages high power levels required for larger equipment
Plug Color
White
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C15
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton