Download document () of 20

P018-003-AGN

Power Cord C14 to C15 - Heavy-Duty, 15A, 250V, 14 AWG, 3 ft. (0.91 m), Green

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C15 connector on the other. The 3 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Green Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Green PVC jacket with fully molded FT2 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P018-003-AGN
UPC
037332199119
Product Length/Depth
0.5 in
Product Height
9.9 in
Product Width
7 in
Product Weight
0.44 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Extension cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
UPS
PDU
Network Switch
Awg-Size
14
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
20% to 80% RH
Outer Cable Diameter
9.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
20% to 80% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
FT2
Cable Jacket Color
Green
Package Contents
P018-003-AGN Heavy-Duty Computer Power Cord, Green, 3 ft.
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
UL-listed
Flexible 14 AWG wire for easy routing
Recommended for Cisco®, HP and other C15-compatible hardware
250V/15A rating
Easy-to-identify green SJT jacket and fully molded green ends
Plug Color
Green
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C15
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton