Download document () of 20

P032-003

C20 to C13 Power Cord for Computer - Heavy-Duty, 15A, 100-250V, 14 AWG, 3 ft. (0.91 m), Black

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C20 connector on one end and a IEC-320-C13 connector on the other. The 3 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P032-003
UPC
037332190123
Product Length/Depth
0.5 in
Product Height
8.86 in
Product Width
12.8 in
Product Weight
0.57 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
Server
PDU
UPS
Computer
Monitor/HDTV
Awg-Size
14
Cable Length
3 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
9.3mm
Power Cord Jacket Type
SJTW
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P032-003 C20 to C13 Power Cable for Computer, 3 ft., Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Thick 14 AWG wire gauge manages high power levels required for larger equipment
3-ft. (0.91 m) length allows flexibility in placing devices, while avoiding cable clutter
Heavy-duty C13-to-C20 cable replaces or upgrades standard cord provided by manufacturer
Recommended for powering computers, servers and other network devices
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C13
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton