Download document () of 20

P036-002-6

Power Extension Cord, C19 to C20 - Heavy-Duty, 20A, 250V, 12 AWG, 2 ft. (0.61 m), Black, 6-Pack

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C20 plug on one end and a IEC-320-C19 receptacle on the other. It can also be used to extend an existing power connection. The 2 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P036-002-6
UPC
037332180674
Product Length/Depth
13 in
Product Height
2.25 in
Product Width
9 in
Product Weight
2.8 lb
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Extension cord

Product specifications

Operating temperature range
23° to 140°F (-5° to 60°C)
Storage temperature
-4° to 176°F (-20° to 80°C)
Device Compatibility
PDU
UPS
Router
Server
Network Switch
Awg-Size
12
Cable Length
2 Foot
Number Of Conductors
3
Operating Humidity
0% to 90% RH, Non-Condensing
Outer Cable Diameter
11.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
0% to 90% RH, Non-Condensing
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
(6) C19 to C20 Heavy-Duty Extension Cords, 2-ft. (0.61 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Recommended for powering servers, routers and other high-output network devices
2-ft. (0.61 m) length allows flexibility in placing devices, while avoiding cable clutter
Thick 12 AWG wire gauge manages high power levels required for larger equipment
C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton