Download document () of 20

P036-03M-EU

Power cable, C20 to C19, H05VV-F, 20A, 3M

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a IEC-320-C20 plug on one end and a IEC-320-C19 receptacle on the other. It can also be used to extend an existing power connection. The 9.84 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P036-03M-EU
UPC
037332281036
Product Length/Depth
11 in
Product Height
1 in
Product Width
7 in
Product Weight
1.02 lb
Compliances
UKCA
REACH
CE Marked
RoHS
Product Type
Extension cord

Product specifications

Type
Power Extension Cord
Power Cord Color
Black
Operating temperature range
5° to 158°F (-15° to 70°C)
Storage temperature
5° to 140°F (-15° to 60°C)
Device Compatibility
Router
PDU
Network Switch
Server
UPS
Awg-Size
16
Cable Length
9.84 Foot
Number Of Conductors
3
Operating Humidity
20% TO 80% RH, NON-CONDENSING
Outer Cable Diameter
8.2 mm
Power Cord Jacket Type
H05VV-F
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
Wire Size (Awg) - Max
1.5
Conductor Gauge
48/0.2AS
Cable Length Range
9 – 14ft (2 - 4M)
Cable Jacket Color
Black
Package Contents
P036-03M-EU C19 to C20 Power Extension Cord, 3 m (9.8 ft.), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Ideal replacement for a worn-out or missing power extension cord
Recommended for powering blade server chassis and other high-output devices
3-meter length allows flexibility in placing devices in relationship to AC outlet
VDE-compliant H05VV-F jacket allows use in European IT applications
Plug Color
Black
SideA Connector1
IEC-320-C20
SideB Connector1
IEC-320-C19
Voltage Rating
250 VAC

Export product specification

Need product support?

Support from Eaton