Download document () of 20

P046-06N-T

Power Cord Adapter, NEMA L5-20P to NEMA 5-15R - Heavy-Duty, 20A, 125V, 12 AWG, 6-in. (15.24 cm), Black

Extension Cord Connects Equipment for Home or Office Use
This power extension cable features a NEMA L5-20P plug on one end and a NEMA 5-15/20R receptacle on the other. It can also be used to extend an existing power connection. The 0.5 Foot length helps reduce cable clutter and minimize the risk of tripping.

 

General specifications

Product Name
Eaton Tripp Lite series extension cord
Catalog Number
P046-06N-T
UPC
037332191649
Product Length/Depth
0.5 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.001 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Extension cord

Product specifications

Operating temperature range
14° to 140°F (-10° to 60°C)
Storage temperature
14° to 140°F (-10° to 60°C)
Device Compatibility
Computer
UPS
PDU
Server
Monitor/HDTV
Awg-Size
12
Cable Length
0.5 Foot
Number Of Conductors
3
Operating Humidity
35% to 85% RH, Non-Condensing
Outer Cable Diameter
11.2mm
Power Cord Jacket Type
SJT
Storage Humidity Range
35% to 85% RH, Non-Condensing
Wire Size (Awg) - Max
3.31
Cable Length Range
Up to 4ft (up to 1M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P046-06N-T L5-20P to 5-15R, L5-20P to 5-20R, Heavy-Duty Power Adapter, 6 in., Black
Product Features
Locking Plug
Cable Jacket Material
PVC
Product Highlights
Locking connector maintains secure link to avoid loss of power and costly downtime
Recommended for powering computers, servers and other network devices
Heavy-duty adapter replaces or upgrades standard power cord provided by manufacturer
Thick 12 AWG wire gauge manages high power levels required for larger equipment
Plug Color
Black
SideA Connector1
NEMA L5-20P
SideB Connector1
NEMA 5-15/20R
Voltage Rating
125 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton