Download document () of 20

P047-006-10A

Power Cord, C19 to C14 - 10A, 100-250V, 16 AWG, 6 ft. (1.83 m), Black

Power Cord Connects Equipment for Home or Office Use
This power cable features a IEC-320-C14 connector on one end and a IEC-320-C19 connector on the other. The 6 Foot cable length helps reduce cable clutter and minimize the risk of tripping.

Black Jackets Help Avoid Misidentification That Can Cause Costly Downtime
The UL-listed cables have a Black PVC jacket with fully molded VW-1 ends, which is easy to identify quickly in a crowded PDU or UPS system and also helps prevent the cables from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series power cord
Catalog Number
P047-006-10A
UPC
037332180698
Product Length/Depth
0.1 in
Product Height
12.8 in
Product Width
8.9 in
Product Weight
0.5 lb
Compliances
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Power cord

Product specifications

Operating temperature range
-4° to 140°F (-20° to 60°C)
Storage temperature
-4° to 140°F (-20° to 60°C)
Device Compatibility
PDU
UPS
Server
Computer
Awg-Size
14
Cable Length
6 Foot
Number Of Conductors
3
Operating Humidity
10% to 65% RH
Outer Cable Diameter
8.5mm
Power Cord Jacket Type
SJT
Storage Humidity Range
10% to 65% RH
Wire Size (Awg) - Max
2.08
Cable Length Range
5 – 8ft (1 - 2M)
Cable Jacket Rating
VW-1
Cable Jacket Color
Black
Package Contents
P047-006-10A C19 to C14 Power Cord, 6-ft. (1.83 m), Black
Product Features
High Voltage
Cable Jacket Material
PVC
Product Highlights
Ideal replacement for worn-out or missing power cord
6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
C19 to C14 cable for powering computers, servers and other network devices
Plug Color
Black
SideA Connector1
IEC-320-C14
SideB Connector1
IEC-320-C19
Voltage Rating
100 - 250 VAC

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton