Download document () of 20

P130-06N-DP-4K6

HDMI to DisplayPort 4K60 Active Adapter Video Converter with USB Power, HDMI to DisplayPort (M/F), 4K 60Hz, 6-in. (15.24 cm)

General specifications

Product Name
Tripp Lite by Eaton display cable
Catalog Number
P130-06N-DP-4K6
UPC
037332288646
Product Length/Depth
10 in
Product Height
0.5 in
Product Width
1 in
Product Weight
0.09 lb
Compliances
UKCA
RoHS
CE Marked
WEEE Directive
FCC Class B
Global Catalog
P130-06N-DP-4K6
Product Type
Display cable

Product specifications

Type
Video Adapter
Operating Humidity Range
10% TO 85% RH, NON-CONDENSING
Storage Humidity Range
5% TO 90% RH, NON-CONDENSING
Color
Black
Cable Jacket Rating
VW-1
Material
PVC + ABS
Cable Jacket Color
Black
Connector Color
Gold
Connector Plating
Nickel
Product Features
HDR Support
Cable Jacket Material
PVC
Color Depth
24-bit True color
24-bit True Color
Connector Style
Straight
Product Highlights
Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
Plug-and-play operation: no software required means easy, immediate installation
Delivers robust 7.1-channel surround sound to your display’s speakers
Recommended for home theaters, digital signage, trade shows and classrooms
Contact Plating
Gold
Packaging Type
Box
Chroma Sub Sampling
4:2:2
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (MALE)
SideB Connector1
USB A (MALE)
DISPLAYPORT (FEMALE)
SideB Connector3
USB A (MALE)
DISPLAYPORT (FEMALE)
Displayport Specification
1.2
Technology
DisplayPort
HDMI
Cable Length
0.6 Foot
Cable Outer Diameter (OD)
4.8MM
Max Supported Video Resolution
4096 x 2160 (4K X 2K) @ 60Hz
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 176°F (-10° to 80°C)
Video Input
HDMI (FEMALE)
Video Output
DISPLAYPORT (MALE)
Max Resolution
4K/60
Cable Length Range
Up to 4ft (up to 1M)

Export product specification