Download document () of 20

P131-06N-2VA-U

HDMI to VGA and Audio Adapter, 6-in. (15.24 cm), Black, TAA

  • Adapter mirrors a single image on 2 VGA displays (does not extend an image)
  • Latching HDMI connector prevents adapter from becoming accidentally dislodged
  • Digital audio signal splits to dual 3.5 mm stereo jacks for playing rich, crisp sound
  • Small enough to carry in a pocket or laptop bag for instant 1080p video anywhere
  • Delivers HD picture quality at resolutions up to 1920 x 1200 (1080p)

General specifications

Product Name
Eaton Tripp Lite series audio adapter
Catalog Number
P131-06N-2VA-U
UPC
037332196583
Product Length/Depth
0.39 in
Product Height
4.7 in
Product Width
1.97 in
Product Weight
0.15 lb
Compliances
TAA Compliant
Certifications
EN 55032
EN 55024
Global Catalog
P131-06N-2VA-U
Product Type
Audio adapter

Product specifications

Type
Video Adapter
Device Compatibility
Monitor/HDTV
Computer
Laptop
Color
Black
Product Features
TAA Compliant
SideA Connector1
HDMI (MALE)
SideB Connector1
HD15 (FEMALE)
SideB Connector2
3.5MM (FEMALE)
HD15 (FEMALE)
SideB Connector3
HD15 (FEMALE)
Technology
VGA / SVGA
HDMI
Stereo Audio
VGA/SVGA
Features
Flex Center
Cable Length
0.5 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.