Download document () of 20

P162-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Extension Cable (M/F), Angled Connector, 1 ft. (0.31 m)

  • Superior foil shielding for EMI/RFI protection
  • Molded gold-plated connectors for optimal signal transfer
  • Panel mount adapter for securing to podium or kiosk
  • Angled female connector for easy installation in tight spaces
  • Connects 2 HDMI devices, such as Blu-ray™ players and monitors

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
P162-001-KPA-BK
UPC
037332195753
Product Length/Depth
0.22 in
Product Height
0.22 in
Product Width
12 in
Product Weight
0.0001 lb
Compliances
RoHS
Global Catalog
P162-001-KPA-BK
Product Type
Extender

Product specifications

Color
Black
Cable Jacket Color
Black
Connector Plating
Gold
Product Features
Angled Connector
SideA Connector1
HDMI (MALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Cable Length
1 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification