Download document () of 20

P164-000-KPBK8K

HDMI Keystone/Panel-Mount Coupler (F/F) - 8K 60 Hz, Black

  • Gold-plated connectors and contacts for maximum conductivity and minimum data loss
  • Keystone coupler includes panel-mount adapter for securing to a podium or kiosk
  • Supports UHD resolutions up to 8K @ 60 Hz (4:4:4) for heightened video quality
  • Designed for 8K cabling, but backward compatible with previous HDMI generations
  • Supports High Dynamic Range (HDR) for richer contrast and expanded color accuracy

General specifications

Product Name
Eaton Tripp Lite series coupler
Catalog Number
P164-000-KPBK8K
UPC
037332269584
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.04 lb
Compliances
REACH
RoHS
Global Catalog
P164-000-KPBK8K
Product Type
Coupler

Product specifications

Operating Humidity Range
0% to 90% RH, Non-Condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Color
Black
Material
PVC, ABS
Product Features
HDR Support
TAA Compliant
Color Depth
36-bit Deep color
36-bit Deep Color
Contact Plating
Gold
Packaging Type
Polybag
Chroma Sub Sampling
4:4:4
HDCP Specification
1.4
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Features
Flex Center
Max Supported Video Resolution
7680 x 4320 (8K) @ 60Hz
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)

Export product specification