Download document () of 20

P164-001-KPA-BK

High-Speed HDMI with Ethernet All-in-One Keystone/Panel Mount Coupler Cable (F/F), Angled Connector, 1 ft. (0.31 m)

  • Connects 2 HDMI devices, such as Blu-ray™ players and monitors
  • Angled female connector for easy installation in tight spaces
  • Panel mount adapter for securing to podium or kiosk
  • Molded gold-plated connectors for optimal signal transfer
  • Superior foil shielding for EMI/RFI protection

General specifications

Product Name
Eaton Tripp Lite series extender
Catalog Number
P164-001-KPA-BK
UPC
037332195746
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Compliances
RoHS
Global Catalog
P164-001-KPA-BK
Product Type
Extender

Product specifications

Color
Black
Cable Jacket Color
Black
SideA Connector1
HDMI (FEMALE)
SideB Connector1
HDMI (FEMALE)
SideB Connector3
HDMI (FEMALE)
Technology
HDMI
Cable Length
1 Foot
Cable Length Range
Up to 4ft (up to 1M)

Export product specification