Download document () of 20

P169-000-KPA-BK

Mini DisplayPort to DisplayPort All-in-One Keystone/Panel Mount Angled Adapter (F/F), Black

  • Panel mount adapter for securing to podium or kiosk
  • Supports video resolutions up to 3840 x 2160 @ 60Hz
  • Molded connectors with gold-plated contacts for optimal signal transfer
  • Angled female connector for easy installation in tight spaces
  • Compatible with all MDP and DisplayPort cables
  • Keystone design for use with standard data wallplate
  • DisplayPort 1.2 Compatible

General specifications

Product Name
Eaton Tripp Lite series coupler
Catalog Number
P169-000-KPA-BK
UPC
037332195494
Product Length/Depth
7 in
Product Height
9 in
Product Width
0.5 in
Product Weight
0.04 lb
Compliances
RoHS
Global Catalog
P169-000-KPA-BK
Product Type
Coupler

Product specifications

Type
Audio Coupler
Color
Black
SideA Connector1
DISPLAYPORT (FEMALE)
SideB Connector1
MINI DISPLAYPORT (FEMALE)
SideB Connector3
MINI DISPLAYPORT (FEMALE)
Technology
DisplayPort

Export product specification