Download document () of 20

P502-003-SM

Low-Profile VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)

  • Gold-plated contacts for maximum conductivity
  • Made from mini-coaxial (RGB) and paired video wire
  • Supports video resolutions up to 2048 x 1536, including 1080p
  • Over 40% slimmer than standard VGA cables
  • Foil and braid shielding blocks hazardous EMI/RFI line noise

General specifications

Product Name
Eaton Tripp Lite series cable
Catalog Number
P502-003-SM
UPC
037332163240
Product Length/Depth
9 in
Product Height
0.25 in
Product Width
5 in
Product Weight
0.2 lb
Compliances
RoHS
Global Catalog
P502-003-SM
Product Type
Cable

Product specifications

Type
Passive Cable
Color
Black
Cable Jacket Color
Black
SideA Connector1
HD15 (MALE) - LOW PROFILE
SideB Connector1
HD15 (MALE) - LOW PROFILE
SideB Connector3
HD15 (MALE) - LOW PROFILE
Technology
VGA / SVGA
Coax
VGA/SVGA
Connector
VGA
Cable Length
3 Foot
Cable Type
Passive
Cable Length Range
Up to 4ft (up to 1M)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.